alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
M.J. Bangkok Valve & Fitting Co., Ltd.

Your Authorized Swagelok Sales and Service Center

: Flange to Swagelok Tube Fittings

Flange to Swagelok Tube Fittings

Flange to Swagelok Tube Fittings

ShopCatalog

Flange to Swagelok Tube Fittings provide a threadless, weldless transition from flanged piping systems to tubing systems with a full range of sealing faces, including flat face, raised face, and RTJ. Flange types meet ASME, DIN, EN, and JIS standards. Standard and special-order flange adapters available.

Specifications

Pressure Ratings Up to 6000 psig / 413.7 bar
Temperature Ratings –20 to 1000° / –29 to 538°C)
Material 316 stainless steel, alloy 400, alloy 600, alloy C-276
End Connections
Types Metric and fractional Swagelok tube fittings and tube adapters
Sizes 1/16 to 2 in.; 3 to 50 mm

View and purchase our most widely used products.

Discover more about how Swagelok products can work for you. Browse our catalogs or locate a sales and service center.

Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

⚠ Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.