alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
M.J. Bangkok Valve & Fitting Co., Ltd.

Your Authorized Swagelok Sales and Service Center

: Nylon Hose Fiber Braid Reinforced

Nylon Core Hose Fiber Braid Reinforced

Nylon Core Hose, Fiber Braid Reinforced

High-performance, multipurpose hose connects quickly and safely for hydraulic, natural gas, and other general industrial applications. Smooth inner wall provides flow control and enhanced drainability for precision and cleanliness. Available with a variety of end connections; 1/4 to 1/2 in. hose available with ECE R110 alternative fuel certification.

7R and 8R Series—Nylon Core

7R and 8R series hoses are designed for use in hydraulic applications where outgassing is a concern. Select 8R series hose assemblies are approved to ECE R110.

Specifications

Materials
Core Smooth-bore nylon
Reinforcement Fiber braid
Cover Perforated black polyurethane
End connections 316 SS
Nominal Hose Sizes 1/4, 3/8, and 1/2 in.
Working Pressure Up to 5000 psig (344 bar)
Temperature Range –40 to 200°F (–40 to 93°C)
End Connections Swagelok tube fittings, Swagelok tube adapters, male NPT fittings, male ISO/BSP tapered and parallel fittings, SAE 37° (JIC) female swivel fittings, universal globe seal, metric female swivel fittings

Nylon Hose for CNG—Swagelok® NG Series

With a static-dissipative smooth-bore nylon core, the NG series is designed for use with natural gas where static dissipation is required. Custom-length single, twin, and vent hose assemblies are available.

Specifications

Materials
Core Smooth-bore, static-dissipative nylon
Reinforcement Fiber braid
Cover Perforated black polyurethane cover
End connections 316 SS
Spring guard 302 SS
Nominal Hose Sizes 1/4 and 3/8 in.
Working Pressure at 70°F (20°C) 5000 psig (344 bar)
Temperature Range –40 to 150°F (–40 to 65°C)
End Connections Swagelok tube fittings, Swagelok tube adapters, male NPT fittings, male ISO/BSP fittings

7N and 8N Series—Nonconductive Nylon Core

7N and 8N series hoses are designed for use with petroleum-based and synthetic hydraulic fluids where SAE nonconductive properties are desired. Hose passes electrical conductivity test of SAE J343/SAE J517.

Specifications

Materials
Core Smooth-bore nylon
Reinforcement Fiber braid
Cover Non-perforated orange polyurethane cover
End connections 316 SS and carbon steel
Nominal Hose Sizes 1/4 through 3/4 in.
Working Pressure Up to 2750 psig (189 bar)
Temperature Range –40 to 200°F (–40 to 93°C)
End Connections Swagelok tube fittings, Swagelok tube adapters, male NPT fittings, male ISO/BSP tapered and parallel fittings, SAE 37° (JIC) female swivel fittings, universal globe seal, metric female swivel fittings

View and purchase our most widely used products.

Discover more about how Swagelok products can work for you. Browse our catalogs or locate a sales and service center.

Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

⚠ Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.