alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
M.J. Bangkok Valve & Fitting Co., Ltd.

Your Authorized Swagelok Sales and Service Center

: PTFE Core Hose Smooth Bore 316L SS Convoluted Cover

PTFE Core Hose Smooth Bore

PTFE Core Hose Smooth Bore with 316L SS Convoluted Cover

Smooth-bore PTFE core hybrid hose has the flexibility and permeation resistance of an all-metal cover and the cleanability of a PTFE core that also minimizes turbulence. Commonly used as a low-pressure transfer hose where a smooth bore for ultra-high purity is critical and permeation to the atmosphere is undesirable, especially in the semiconductor industry.

FP Series—Hybrid Hose

Catalog

Specifications

Materials
Core Smooth-bore PTFE
Reinforcement Convoluted 316L SS
End connections 316L SS welded in accordance with ASME Boiler and Pressure Vessel Code, Section IX
Nominal Hose Sizes 1/4 and 1/2 in.
Working Pressures Vacuum to 116 psig (8.0 bar)
Temperature Range 0 to 150°F (–17 to 65°C)
End Connections Swagelok tube adapters, rotatable male VCR® metal gasket face seal fittings, rotatable female VCR® metal gasket face seal fittings, female VCO® O-ring face seal fittings, tube butt welds

Discover more about how Swagelok products can work for you. Browse our catalogs or locate a sales and service center.

Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

⚠ Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.