alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
M.J. Bangkok Valve & Fitting Co., Ltd.

Your Authorized Swagelok Sales and Service Center

Pressure Transducers

Pressure Transducers

Swagelok pressure transducers provide accurate electronic pressure monitoring for industrial applications. Offered in a wide range of pressure ranges, process connections, electrical connectors, and output signals to support a wide range of customer requirements.

Industrial Pressure Transducers — S Model (Standard Industrial) and E Model (Explosion Proof)

All models feature stainless steel construction. A wide variety of pressure ranges, process connections, electrical connectors, output signals, and options enable configurations customized to meet system requirements.

  • Thin film and piezoresistive sensor technology help provide repeatability, reliability, and stability.
  • Available in flush diaphragm version for use with viscous fluids and slurries
  • Accuracy 0.5 % of span limit point calibration (0.25 % of span best fit straight line)
  • Broad selection of pressure ranges, engineering units in psi, bar, MPa, kg/cm2, and kPa.
  • Pressure references of compound, gauge, or absolute
  • Process connections; Swagelok tube adapter, NPT, RG, RJ, ISO7 taper
  • Flush diaphragm: G1/2B EN or G1B EN

View and purchase our most widely used products.

Discover more about how Swagelok products can work for you. Browse our catalogs or locate a sales and service center.

Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

⚠ Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.