alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
M.J. Bangkok Valve & Fitting Co., Ltd.

Your Authorized Swagelok Sales and Service Center

Quick_Connects

Connect quickly and with confidence. Swagelok offers a variety of quick-connect fittings that enable quick, simple operation without twisting, turning, or wrenching.

Engineered to minimize spillage and air inclusion, our quick-connects are available in a wide range of configurations, stem and body connectors, including single-end shutoff and double-end shutoff models, and an array of end connections.

Models include:

  • Full-Flow
  • Instrumentation
  • Miniature
  • PTFE-Sealed

View and purchase our most widely used products.

Discover more about how Swagelok products can work for you. Browse our catalogs or locate a sales and service center.

Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

⚠ Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Full Flow Quick Connects

Offer unrestricted flow for transfer, drain, and vent systems. Available size at 1/4 to 1 inch and 6 mm. 

Instrumentation Quick Connects

Enable quick, easy connection with push-to-connect coupling designed for instrumentation. Available size at 1/8 to 1/2 inch and 6 to 12 mm.   

Miniature Quick Connects

Enable fast, easy connections in small sizes. Available size at 1/16 and 1/8 inch.

PTFE Sealed Quick Connects

Suitable for hazardous chemical applications. Available size at 1/8 to 1 inch and 6 to 12 mm.

Sparepart and Accessories for Quick Connects

Color-coded parts help to avoid cross-contamination.