alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
M.J. Bangkok Valve & Fitting Co., Ltd.

Your Authorized Swagelok Sales and Service Center

Tubing and Tube Accessories

We manufacture and supply tubing designed to perform and meet the challenges of virtually any industry or application. So you can choose the right Swagelok tubing for your application and move forward with confidence, knowing you’ve purchased the finest components available for the heart of your fluid systems.

Learn about our Tube Bending Essentials training.

Stainless Steel Tubing

Swagelok offers a selection of stainless steel tubing in fractional, metric, and Imperial sizes and in accordance with global specifications.

  • Seamless stainless steel tubing—fractional, metric, and Imperial sizes
    • Instrumentation grade
    • Chemically cleaned and passivated to comply with ASTM G93 Level A and CGA 4.1
    • Thermocouple-cleaned to meet the cleanliness requirements of ASTM A632-S3
  • Welded stainless steel tubing-fractional sizes

304/304L and 316/316L Seamless Instrumentation Grade Tubing

ShopCatalog

304/304L and 316/316L stainless steel standard instrumentation tubing. Sizes: 1/8 to 2 in and 1 to 50 mm.

Ultrahigh-Purity (UHP) and High-Purity Stainless Steel Tubing

Catalog

316L stainless steel. Ultrahigh-purity, coaxial, chemically cleaned and passivated, and thermocouple-cleaned. Ends prepared for orbital welding. Sizes: 1/8 to 2 in and 6 to 18 mm.

304/304L Welded Tubing

Specifications

Materials 304/304L and 316/316L stainless steel
Pressure Ratings Up to 8160 psig
Sizes 1/8 to 1 in. outside diameter
Markings Size, material, specification, and heat number

Cone and Thread Tubing—IPT Series

Catalog

Swagelok offers 316 stainless steel medium-pressure tubing with working pressures up to 20 000 psig (1378 bar) for use with medium-pressure fittings, as well as high-pressure tubing rated up to 60 000 psig (4134 bar) for use in high-pressure applications.

Medium-Pressure Tubing—FK Series

Catalog

Cold-drawn 1/8-hard tubing is more robust and allows for reduced wall thickness and enhanced flow through the same diameter tube. All Swagelok medium-pressure tubing is marked to indicate size, material, condition, and heat number.

Specifications

Heavy-Wall Annealed

Material 316/ 316L stainless steel
Pressure Rating 15 000 psig (1034 bar)
Sizes 1/4 in. OD, 0.095 in. wall
3/8 in. OD, 0134 in. wall
1/2 in. OD, 0.188 in. wall

Cold-Drawn 1/8-Hard

Material 316/ 316L stainless steel
Pressure Rating 15 000 psig (1034 bar)
Sizes 1/4 in. OD, 0.065 in. wall
3/8 in. OD, 0.083 in. wall
1/2 in. OD, 0.109 in. wall

High-Pressure Tubing—Sno-Trik Series

Catalog

Pre-coned tube lengths of hardened or annealed tubing are available from 2 to 120 in. (5 to 305 cm) in length. Tube lengths are precisely coned with a high-quality finish.

Specifications

Material 316 stainless steel
Pressure Ratings 15 000 psig (1034 bar)
Hardened Tubing 60 000 psig (4134 bar)
Annealed Tubing 30 000 psig (2067 bar)
Sizes 1/4 in. OD, 0.083 in. wall
1/4 in. OD, 0.095 in. wall
3/8 in. OD, 0.125 in. wall
9/16 in. OD, 0.187 in. wall

Jacketed Tubing and Insulated Tubing

Catalog

Swagelok® jacketed tubing helps provide increased protection against galvanic and atmospheric corrosion. Swagelok insulated tubing is designed for use in applications such as steam supply, condensate return, and gas and liquid transport lines, where weatherproofing and energy conservation are important. Swagelok insulated tubing offers a cost-effective alternative to field-installed insulation of small-diameter tubing systems.

  • Stainless steel tubing available seamless and welded
  • Low-temperature PVC jacket helps protect tubing from external corrosion and abrasion
  • Fibrous glass insulation reduces heat loss and helps protect personnel
  • Insulation contains less than 100 ppm of water-soluble chlorides
  • Marked with part number and batch number
  • Insulated tubing is available with urethane jacket material and in colors other than the standard black
  • Accessories include
    • Bending tool
    • Heat-shrink end-seal boots
    • Silicone sealant
    • Jacket patch kit
    • Caps
    • Weatherproof strip insulation

Jacketed Tubing Specifications

Shop

Materials 316 / 316L stainless steel or copper with PVC jacket
Sizes 1/4 to 1/2 in.; 6 to 12 mm
Pressure Ratings
Fractional Tubing Up to 5100 psig (351 bar)
Metric Tubing Up to 420 bar (6095 psig)
Maximum Process Temperature 220°F (104°C)

Insulated Tubing Specifications

Shop

Materials 316 / 316L stainless steel or copper with fibrous glass insulation and PVC jacket
Sizes 1/4 to 1/2 in.; 6 to 12 mm
Pressure Ratings
Fractional Tubing Up to 4896 psig (337 bar)
Metric Tubing Up to 403 bar (5849 psig)
Maximum Process Temperature 400°F (204°C)

Jacketed, Pre-Insulated Tubing Bundles—Electric-Traced and Steam-Traced

Shop

Swagelok pre-insulated traced tubing bundles provide reliable process temperature maintenance in a variety of analytical and process instrumentation applications, including impulse lines, sample lines, and process lines and provide an economical choice compared to field tracing and insulating. The parallel configuration—process and tracer lines are parallel inside the bundle—allows all tubes to bend together in as little as an 8 in. (20.3 cm) radius in tubing sizes up to 3/4 in. or 12 mm, so the bundle is easier to route and connect in the field than cabled bundles. Also available in multi-jacketed configurations.

  • Water soluble chlorides less than 100 ppm
  • Absorption-resistant fibrous glass insulation
  • Resists wicking
  • Accessories include:
    • Bending tools
    • Heat-shrink end-seal and entry-seal boots
    • Jacket patch kits
    • Center line tool
    • Silicone sealant
    • Thermostats
    • Electric tracers: power connection, tracer termination, and tracer splice/tee connection kits

Specifications

Materials 316 / 316L stainless steel, copper, or PFA with PVC or urethane jacket
Sizes 1/4 to 3/4 in.; 6 to 12 mm
Pressure Ratings
Fractional Tubing Up to 10 900 psig (751 bar)
Metric Tubing Up to 420 bar (6095 psig)
Maximum Process Temperature 220°F (104°C)

Electric-Traced Tubing

Catalog

Swagelok electric-traced bundled tubing maintains consistent temperatures in long, continuous lengths of impulse and sample lines for freeze protection, temperature maintenance up to 250°F (121°C), or viscosity control

Steam-Traced Tubing

Catalog

Swagelok light steam-traced bundled tubing is typically used for freeze protection of instrument impulse lines and analyzer transport lines. It can also maintain temperatures in smaller diameter process lines from 50 to 200°F (10 to 93°C).

Swagelok heavy steam-traced bundled tubing is typically used to maintain higher process temperature from 200 to 400°F (93 to 204°C) or for viscosity control. Applications can include impulse, sampling, and process lines.

View and purchase our most widely used products.

Discover more about how Swagelok products can work for you. Browse our catalogs or locate a sales and service center.

Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.