alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
M.J. Bangkok Valve & Fitting Co., Ltd.

Your Authorized Swagelok Sales and Service Center

: Medium Pressure Ball Valves

Process Instrumentation Ball Valve

Swagelok® Medium-Pressure Ball Valves

Swagelok offers both trunnion-style and subsea service ball valves for medium-pressure applications.

Shop all MPHP Ball Valves Browse our catalogs

Have questions? Contact your local authorized sales and service center.

Trunnion-Style Medium-Pressure Ball Valve (CTB Series)

CTB series catalog

Swagelok® CTB series trunnion-style ball valves offer low-torque, quarter-turn operation in a compact design, providing positive shutoff in applications up to 20 000 psig (1378 bar). These valves are available for sour gas applications with materials selected in accordance with NACE MR0175/ISO 15156.

Specifications

Working Pressure Up to 20 000 psig (1378 bar)
Temperature 0 to 250°F (–17 to 121°C)
End Connections
Type Cone and thread
Size 1/4 to 1 in.
Configuration On-off (2-way), switch/divert (3-way)
Orifice Sizes 0.209 in. (5.31 mm); 0.375 in. (9.52 mm)

Trunnion-Style Medium-Pressure Ball Valve (FKB Series)

Shop FKB seriesFKB Series catalog

Swagelok® FKB series trunnion-style, medium-pressure ball valves offer low-torque, quarter-turn operation in a compact design, providing positive shutoff in applications up to 20 000 psig (1378 bar).

Specifications

Working Pressure Up to 20 000 psig (1378 bar)
Temperature 0 to 250°F (–17 to 121°C)
Flow Coefficient 0.44 to 11.3
End Connections
Type Swagelok FK medium-pressure tube fitting or NPT
Size 1/4 to 1 in.
Configuration On-off (2-way), switching (3-way)
Actuation Manual or pneumatic
Orifice Sizes 0.209 in. (5.31 mm), 0.375 in. (9.52 mm), 0.560 in. (14.2 mm)

Subsea Service Ball Valve (IPT Series)

IPT series catalog

Swagelok® IPT series subsea service ball valves are bidirectional, two-way, trunnion-style valves designed for workover applications up to 15 000 psig (1034 bar). These valves are available for sour gas applications with materials selected in accordance with NACE MR0175/ISO 15156.

Specifications

Working Pressure Up to 15 000 psig (1034 bar)
Temperature 0 to 250°F (–17 to 121°C)
End Connections
Type Medium-pressure cone and thread (C&T), Swagelok medium-pressure tube fitting (FK), female NPT
Size 1/4 to 1 in.
Orifice Sizes 0.25 in. (6.4 mm), 0.38 in. (9.7 mm), 0.47 in. (11.9 mm)
Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

⚠ Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.