alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
M.J. Bangkok Valve & Fitting Co., Ltd.

Your Authorized Swagelok Sales and Service Center

Press Release GB Series Ball Valve

New Swagelok® GB Series Ball Valve

Brings Added Safety, Simplified Installation to High-Flow Applications

Versatile full-flow valve designed for extended operation in harsh environments at a working pressure of 6000 psig.

 

SOLON, Ohio – (June 1, 2020) – Swagelok—a leading solutions provider of fluid system products, assemblies, and related services—has announced the release of the full-bore, bidirectional flow–capable Swagelok® GB series ball valve. The new valve is engineered to provide high flow rates at a working pressure of 6000 psig (413 bar) while simplifying installation, minimizing rework requirements, and delivering the reliable shutoff performance needed to keep workers safe and systems operating efficiently in a variety of demanding applications.

The Swagelok GB series ball valve can be widely deployed as a general-purpose ball valve. Examples of ideal applications for the valve include hydraulic, injection, and fire suppression systems in the oil and gas industry; isolation for compressed natural gas (CNG) vehicle infrastructure; and isolation in highly corrosive alkylation operations in the chemical and petrochemical industry. When combined with Swageloks broad range of tube fittings, tubing, and instrument valves, the new ball valve enables customers to build a complete 6000 psig-rated fluid system with tubing diameters up to one  inch using all Swagelok components.

 
 

                Swagelok GB Series Ball Valves

The Swagelok GB series ball valve features a bidirectional flow design and available integral Swagelok end connections that simplify system design and reduce installation time and labor.


 

For engineering, procurement, and construction (EPC) companies and fluid system package vendors, the Swagelok GB series ball valve provides value by reducing the time and cost required to install and verify the performance of components installed in high-flow industrial applications.

  • The valve is designed for quick, easy setup, with bidirectional flow eliminating concerns about backwards installations. Integral Swagelok end connections that range in size from 3/8 in. to 1 in. further simplify system design and minimize labor and component requirements.
  • The potential for leaks or costly rework after initial installation is reduced through 100% assembly testing that ensures Swagelok GB series ball valves meet specifications out of the box. Body seal performance is validated through hydrostatic system proof testing up to 1.5 times the maximum rated pressure.
  • The valve is built to allow simple customization, featuring a bolt pattern that can be used as an installation point for an optional lockout handle or panel mount, as well as a bracket compatible with an ISO 5211 pneumatic actuator. Having the ability to configure GB series ball valves as needed outside the factory makes it possible in some cases to streamline inventories of full-flow valves by stocking fewer SKUs.

The Swagelok GB series ball valve is also engineered to provide long-term benefit to owners and operators through features, materials, and design options that help protect workers and maximize component life in challenging conditions.

  • The valve was designed with an emphasis on safety, featuring a patent-pending, mechanically locked end screw design that reduces risk of accidental disassembly or leakage. A proven leak-tight stem seal design with a blowout-proof stem provides additional reliability.
  • To reduce corrosion in harsh environments, the Swagelok GB series ball valve is available in a variety of alloy materials such as 6-Moly, Alloy 2507, and Alloy C-276, as well as materials selected in accordance with NACE MR0175 for sour gas applications. The valve also complies with ASME B31.1 and B31.3 standards for power and process piping systems. 
             Swagelok GB Series Ball Valve configurations
A bolt pattern on top of the valve can be used for an optional lockout handle or panel mount and a bracket compatible with an ISO 5211 pneumatic actuator, allowing for simple customization of products on site.

 

 


 

 

 

To learn more about the new valve and the configuration options available, visit swagelok.com/en/product/valves/ball.