Swagelok Tools Set
Swagelok Tools Set
Let get your job done as professional
Make tube fitting installation more easy and safe with Swagelok Professional Tools. It contains all the hand tools needed for the leak-tight, gauge-able for safety installation of Swagelok tube fittings in our three most common sizes: 1/4 inch, 3/8 inch, and 1/2 inch outside diameter. All of the tools are securely contained in a purpose-built, lockable, water resistant, rugged case with wheels to make transporting the toolbox easy.
The Swagelok Professional Tools, part number SWA-PROTOOL-01-INCH, contains the following hand tools:
• Hand Tube Bender (in all three sizes 1/4, 3/8 and ½ inch.)
• Tee Wrench (in all three sizes 1/4, 3/8 and ½ inch.)
• Gap Inspection Gauge (in all three sizes 1/4, 3/8 and ½ inch.)
• Vernier Caliper
• PTFE Tape Thread Sealant, 1/4 x 576 inch.
• PTFE Tape Thread Sealant, 1/2 x 288 inch.
• Permanent Marker
• Hand Tube Bender Manual
• Tube Fitter's Manual
Make a quality connections for "Small Bore Tube Fitting Installation" through three basic steps
Step 1
Cut. Deburr
Proper tube handling and preparation techniques—which all take place before the fitting is tightened—are essential for safe, leak-tight and long-lasting connections that plant operators can trust.
1. The Swagelok tube cutter cuts stainless steel,
soft copper, and aluminum tubing from 3/16 to
1 in. and 4 to 25 mm outside diameter.
2. After using the tube cutter,
Swagelok deburring tools deburr
stainless steel, steel, and hard alloy
tube ends. Helps ensure burrs from
tube cutting are removed, reducing
the chances of leakage or damage
to components.
Step 2
Tube Bending
Swagelok® tube benders provide high-quality bends on fractional and metric tubing made from materials that can be used with Swagelok tube fittings. Easy-to-use benders reduce installation time and the potential for wrinkling or other damage to the tubing during bending.
1. Swagelok Hand tube bender has a Clevis
handle design provides enhanced leverage
for bends greater than 90 degrees
Step 3
Tube Fitting Installation & Inspection
Swagelok tube fittings are gauge-able, installer can be use depth marking tools to ensure tubing at bottomed on the shoulder inside the Swagelok tube fitting body and inspect a sufficient pull-up upon initial installation using gap inspection gauge.
Swagelok depth marking tools help ensure that tubing is bottomed on the shoulder inside the Swagelok tube fitting body.
Order Number: MS-DMT-400, MS-DMT-600, MS-DMT-810
On initial installation, the gauge assures the installer or inspector that the fitting has been sufficiently tightened.
Order No. MS-TW-4, MS-TW-6, MS-TW-8
Swagelok Gap Inspection Gauge:
Swagelok tube fittings are gauge-able, installer or inspector can be use depth marking tools to ensure tubing at bottomed on the shoulder inside the Swagelok tube fitting body and inspect a sufficient pull-up upon initial installation using gap inspection gauge.
Strength Today
Stronger Tomorrow
with Swagelok Certified Training Program
Swagelok® certified training programs provide a range of valuable and practical tools for meeting day-to-day challenges related to fluid system and sampling system design, operation, and maintenance.
Our Swagelok-certified trainers provide hands-on instruction to reduce your company's risk of improper, unsafe installation. Make training part of your quality assurance process to maintain a leak free fluid systems and a safe operation.
Gain the support You Need Where You Need It
Every day, Swagelok fluid system specialists work with customers in diverse industries across the globe to tackle pressing design, installation, operation, and maintenance challenges. Whether you are focused on identifying issues, finding the right solutions, or optimizing your processes, find out how Swagelok® onsite services can help.
Our fluid system experts will evaluate:
• Specific components such as fittings, tubing, hoses, valves, and gauges for best practices to ensure fluid system operation
• Overall fluid system health for maximum uptime