Rental Tools Services
Swagelok Thailand, we offers a comprehensive range of rental tools on daily, weekly or monthly basis, allowing you the convenience of having precision tools readily available without having to purchase capital equipment.
Whether your next job requires tube fitting installation, tube bending and cutting, or orbital welding. We have the tools you need to get the job done right and on time.
Here's list of the tools available for rental:
1. Tube Cutting ToolThe Swagelok® TC 72 series tube cutting tool is designed for easily and accurately cut thin-walled stainless steel tubing. : For tube OD sizes 1/4 to 4 1/2 inch (6 to 120 mm) : Maximum wall thickness of 0.118 inch (3 mm) : Portable design for easy transportation Integrated laser pointer to determine cut-off point |
2. Tube Deburring ToolThe Swagelok® TF 24 tube facing tools – are designed to create smooth, burr-free tube end. : The tools can be used on 316 stainless steel, carbon steel, titanium, and most nickel-based alloys from 1/8 to 1 1/2 inch (3 to 38 mm) OD. |
3. Tube BenderSwagelok® benders provide high-quality bends on fractional and metric tubing. These easy to-use tube benders reduce installation time and effort as well as the potential for wrinkling or other damage to the tubing during bending. Swagelok’s bench top bendershave a rugged aluminum construction for durability. : Bend range of 1 to 180° : Available size Fractional Size: 1/2, 5/8, 7/8, 1 and 1 1/4 inch Metric Size: 16 mm, 18 mm, 20 mm and 22 mm The hand tube bender is available inFractional Size: 1/8, 1/4, 3/8 and 1/2 inch Metric Size: 6 mm, 8 mm, 10 mm and 12 mm
|
4. Multi-head Hydraulic Swaging Unit (MHSU)Swagelok multi-head hydraulic swaging units pre-swage Swagelok ferrules onto tubing and provide Swagelok tube fitting connections that are 100% gaugeable upon initial installation. Multi-head Hydraulic Swaging Units is available in: 1 / 2, 3/4, 1, 1 1/4, 1 1/2 and 2 inch Units are REQUIRED for installation of tube fittings greater than 1 ¼ inches but can be used for all sizes greater than ½ inch to reduce makeup torque, installation time and operator error.
|
5. M200 Orbital Welding Unit with accessoriesThe Swagelok welding system M200 offers precision and control combined with easy-to-use touch-screen operation for orbital welding. The system is lightweight, and portable. A selection of weld heads and weld head extensions will meet the demands of field welding from 1/8 to 4 inch tubing.
|
Keep your construction project on schedule and under budget with
Swagelok rental tools services,
Ask for price or more information, contact us
Swagelok Comprehensive training and workshop to support your construction project
Optimize your tube installation by learning practical tube bending techniques with Swagelok Tube Fitting and Bending Installation Training Course. Our certified trainers will ensure that you have hands-on training and experience designing and constructing tubing runs for process and analytical instrumentation systems
Tube Bending Techniques
Practical guidance on advanced tube bending techniques to optimize system layouts and minimize potential leaks
SBT Competency Training
Swagelok Thailand provides expert-led training on tube preparation and proper tube fitting installation to ensure safe and reliable fluid system connections
Tool and Equipment Usage
Hands-on sessions to familiarize participants with Swagelok tools and equipment, improving efficiency and accuracy during construction