alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
M.J. Bangkok Valve and Fitting Co., Ltd

Your Authorized Swagelok Sales and Service Center in Thailand l Myanmar l Laos

High-Quality Swagelok Tubing and Tube Accessories in Thailand | M.J. Bangkok Valve & Fitting Co., Ltd.

Stainless Steel tubing line

Stainless Steel Tubing and Tube Accessories

Swagelok Thailand offers a wide range of stainless steel tubing in various sizes and materials, including 316/316L, 904L, 2507, and other specialty alloys, designed for instrumentation systems and corrosion-prone environments. We also provide essential tube preparation tools, including tube cutters, deburring tools, and tube bending equipment. Additionally, our experienced team offers precision tube cutting and bending services to ensure seamless installation

Stainless Steel Tubing

Swagelok offers a wide range of stainless-steel tubing in various sizes, available in both metric (mm) and fractional (inch) units, with different wall thickness options. Referring to the pressure rating table below for detailed specifications

Tube Benders

Swagelok provides a selection of tube bending tools, including Hand Tube Benders and Benchtop Tube Benders, designed to support both small-scale installations and large projects

Tube cutter

Tube Cutting Tools

Swagelok offers a range of tube cutters, including portable models and benchtop tube cutters, to ensure precise and clean cuts for various applications. Explore more details about our tube cutting tools here

Swaging Tools

Swagelok's swaging tools are ideal for initial fitting assembly, reducing effort when installing multiple fittings in large-scale projects. They are especially useful for larger sizes, such as 1 inch and above

Tube support systems

Tube Support

Swagelok offers a variety of tube support systems designed to enhance installation stability and routing efficiency. Explore more details about our tube support solutions here!

Swagelok Tubing Pressure Rating Information:

Swagelok provides tubing selection guidelines, ensuring the tubing is softer than the fitting material for proper performance. The recommended tubing sizes and wall thicknesses are listed in tables with allowable working pressures, and Swagelok tube fittings are tested within these specified ranges

Pressure Rating for Stainless Steel Tubing at Various Wall Thicknesses (Fractional Inch Tubing)

 

Pressure Rating for Stainless Steel Tubing at Various Wall Thicknesses (Metric, mm Tubing)

 

*Swagelok tubing pressure ratings depend on tubing size, wall thickness, material, and temperature, with some fittings rated for up to 20,000 psig (1378 bar). 

FAQ – Stainless Steel Tubing

1. Question: How do I use the Swagelok tubing pressure rating table?

Answer: To use the Swagelok tubing pressure rating table, first select the correct table based on the tubing measurement system you are using—fractional inch (inch) or metric (mm) stainless steel tubing.

Next, locate the outside diameter and wall thickness of the stainless steel tubing. For example, for ¼ in. stainless steel tubing in the inch table:

• Tubing with 0.028 in. wall thickness has a maximum allowable working pressure of approximately 4,000 psig.
• Tubing with 0.035 in. wall thickness can withstand up to approximately 5,100 psig.

Selecting the correct tubing size and wall thickness ensures that the stainless steel tubing can safely handle the operating pressure in the fluid system.

What happens if the pressure exceeds the rating?

• If the tubing and fittings are properly installed, the tubing may burst to release pressure.
• If the fittings are not installed correctly, the tubing may blow out of the fitting, which can create a serious safety hazard in industrial applications.
 

2. Question: Can stainless steel tubing and fittings be made from different materials?

Answer: Yes, it is possible to use different materials for tube fittings and stainless steel tubing, such as using 316/316L Swagelok tube fittings with 904L stainless steel tubing.

However, before mixing materials, it is important to verify the material compatibility and engineering combination guidelines. Swagelok provides tested recommendations to ensure safe and reliable performance when different materials are used together in fluid systems.

You can download the material combination guideline here:

 

3. What is the standard length of stainless steel tubing? Do you provide cutting services?

Answer: Standard stainless steel tubing from the manufacturer is typically supplied in 6-meter lengths.

To support easier transportation and installation, Swagelok Thailand provides tubing cutting services based on customer requirements.

In addition to tubing cutting, Swagelok Thailand also offers Swagelok Assembly Services, which include professional assembly of fluid system components to improve installation efficiency and reliability.

 

If you have specific questions or need help selecting the appropriate tubing for your application, contact us here!

Other related tubing services