Swagelok Actuated Ball Valve
Complete Valve Automation Solution — Ready to Install, Built for Reliability
Swagelok Thailand delivers complete Automate operation Valve (AOV) or Actuated Ball Valve solutions that simplify every stage of your project. From component selection and assembly to technical support and after-sales service, our one-stop solution reduces engineering effort, shortens lead time, simplifies spare parts management, and provides a single point of contact throughout the product lifecycle—helping you improve efficiency while reducing operational complexity.
Swagelok Solution
✅ Complete actuated valve package
✅ Factory-assembled and tested
✅ Single part number ordering
✅ One technical support contact
✅ Reduced installation time
With Swagelok’s ball valve actuation options, Swagelok offers a range of accessories to enhance instrumentation and process ball valve performance and control
Available options
- Solenoid Valves: attach to the actuator to create an electro-pneumatically actuated assembly.
- Limit Switches: indicate actuator position by means of an electrical signal.
- Filter Air Regulator: Prepares and conditions the incoming supply air before it enters the actuator system.
Filter: Removes moisture, dust, and rust particles from the compressed air line to prevent internal damage to downstream seals and components.
Regulator: Steps down line pressure to a stable, optimal operating pressure required by the actuator.
- Relief Valve: Overpressure protection for safety, automatically vents air to the atmosphere if downstream air pressure exceeds the set safe limit, protecting the actuator and solenoid from damage.
Part Number Configuration
Build your AOV part number by selecting one option from each category
How Does This Benefit You?
One Source. Complete Solution.
Simplify your procurement with a fully assembled AOV solution from Swagelok Thailand. We provide the valve, actuator, solenoid valve, limit switch, and all required accessories as one complete package—eliminating the need to source and coordinate with multiple suppliers.
Simplify Engineering, Save Time
Reduce engineering effort with a pre-engineered, factory-assembled solution. Our experienced team helps minimize design, component selection, and assembly time, allowing your project to move forward faster.
Faster Delivery, Faster Startup
With local inventory of key components and in-house assembly capabilities, Swagelok Thailand helps shorten lead times and accelerate project execution compared with sourcing components separately.
One Partner for Complete Technical Support
When service or troubleshooting is required, you only need to contact one supplier. Our local technical team provides comprehensive support for the complete AOV package, making maintenance faster and more convenient.
Simplified Spare Parts Management
Reduce spare parts complexity with standardized components and a single point of contact. A dedicated Service Manual helps maintenance teams quickly identify replacement parts, perform maintenance efficiently, and minimize downtime.
Build Your Custom Valve Assembly Today
Ball Valve with Actuator for your instrumentation and process control system. Swagelok, we build, we test, we deliver high quality assembly to you! Contact us for complete CAD models, sizing calculators, and factory-tested actuated assemblies backed by the Swagelok Limited Lifetime Warranty.
Find Swagelok Ball Valves
Frequently Asked Questions (FAQ)
Question: Can I retrofit an actuator onto an existing manual Swagelok ball valve?
Answer: Yes. Swagelok provides ISO 5211-compliant mounting bracket kits and hardware that allow field assembly onto compatible valve series without disrupting the fluid system piping.
Question: What is the benefit of factory-assembled actuated valves?
Answer: Factory assemblies are aligned on precision jigs to ensure the actuator shaft directly couples with the valve stem, preventing off-center loading that causes premature packing leaks.
Question: How many types of actuators does Swagelok offer?
Answer: Swagelok offers two types of actuators for precise and reliable valve automation:
- Pneumatic Actuators – Ideal for fast, dependable operation using compressed air.
- Electric Actuators – Designed for applications requiring precise positioning and easy integration with electrical control systems.
For more information about Swagelok Actuated Ball Valve
Contact: Swagelok Thailand
Email: Swagelokthailand@mjbangkok.com
Line: @swagelokthailand