alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
M.J. Bangkok Valve and Fitting Co., Ltd

Your Authorized Swagelok Sales and Service Center in Thailand l Myanmar l Laos

Cone & Thread High Pressure Fittings | Swagelok Thailand

Swagelok Cone and Thread Fittings

Cone and thread type of tube fitting

High-Pressure Cone & Thread Fittings – Precision Sealing Solutions

Swagelok High-Pressure Cone & Thread Fittings are engineered for critical fluid systems that demand leak-tight, rugged connections at extreme pressures. These cone-and-thread fittings are designed to support service up to 60,000 psig (4134 bar) and are ideal for high-pressure instrumentation circuits, hydraulic systems, test stands, and specialty gas applications where traditional fittings cannot reliably perform.

The cone-and-thread design features precision-machined 316 stainless steel construction and a robust sealing geometry that creates a metal-to-metal seal capable of handling shock, vibration and repeated pressure cycling without compromising performance.

These fittings require skilled installation — the tube end must be properly threaded before assembly — to achieve optimal sealing and avoid leaks in high-pressure service.

 

Key Characteristics

• Extreme pressure ratings: Up to 60,000 psig (4134 bar) for demanding high-pressure systems.
•
Durable 316 stainless steel materials for corrosion resistance and long service life.
•
Precision cone-thread sealing delivers reliable leak control in critical applications.
•
Application flexibility in oil & gas testing, high-pressure hydraulics, specialty gas dispersion, and engineering test rigs.

 

Typical Applications

These fittings are used where system integrity at high pressure is essential—such as:
✔ High-pressure instrumentation lines
✔ Hydraulic power units and test benches
✔ High-pressure gas distribution
✔ Research and development test
loops

Cutaway of a cone- and thread type fitting

Design Features for Reliable Performance

A high-performance cone and thread fitting is engineered with several critical components to ensure safe and leak-tight operation:

• Gland – Secures the threaded connection
• Collar – Supports the tubing during assembly
• Female Port – Provides precision mating surface
• Weep Hole – Allows visual leak detection and helps verify proper installation

These features work together to create a robust metal-to-metal seal suitable for high-pressure service.


Tubing Requirements

When using cone and thread fittings, cone- and thread-specific tubing is required. This tubing typically features:

• Thicker walls
• Higher pressure ratings
• Enhanced strength for extreme service conditions

Proper tubing selection is critical to achieving optimal performance and maintaining system safety.

Swagelok Cone and Thread Products

Swagelok® Cone and Thread Fittings (IPT Series)

Swagelok® IPT series cone and thread fittings  provide reliable performance in different end-use environments and in medium- and high-pressure applications up to 60 000 psig (4134 bar)

Frequently Asked Questions (FAQ) – Medium and High Pressure Fitting

1. Question: Does Swagelok Thailand provide rental tools for Cone and Thread applications?

Answer: Yes. Swagelok Thailand offers tool rental services for coning and threading applications. These tools help prepare tubing accurately and are ideal for project work, plant shutdowns, or temporary needs without requiring investment in permanent equipment.

 

2. Why are proper coning and threading important in high-pressure systems?

Answer: For high-pressure systems using Swagelok Cone and Thread Fittings, precise tube preparation and proper installation are critical to ensure leak-tight performance, system safety, and long-term reliability.

 

3. What types of training are available for Cone and Thread applications?

Answer: Swagelok Thailand provides Swagelok Certified Training, which includes both theoretical and hands-on sessions for engineers and technicians.


The training covers:

• Proper coning and threading procedures
• Correct assembly and inspection techniques
• Best practices for high-pressure fluid systems


This training is designed for
engineers, technicians, and maintenance personnel who work with high-pressure systems and want to improve their installation skills and system reliability.