alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
M.J. Bangkok Valve and Fitting Co., Ltd

Your Authorized Swagelok Sales and Service Center in Thailand l Myanmar l Laos

Swagelok Thailand Semiconductor Market Products and Applications

Let see how Swagelok Thailand support you on semiconductor application

Swagelok Thailand: Semiconductor Market Products and Applications

Swagelok provides reliable fluid system products for semiconductor manufacturing, including high-performance UHP valves, fittings, regulators, hoses, tubing, and engineered assemblies that ensure safe, efficient, and reliable operations.


Jump to section: 

Products    Services    Knowledges 


Swagelok products for semiconductor application

 
diaphragm valves

ALD-Precise Dosing

The pneumatically actuated ALD series valve has a cycle actuation time of less than 5 milliseconds and a cycle life of greater than 25 million cycles. Exceeds SEMI standards for UHP cleanliness and seal integrity

Weld fittings

Micro-fit®-Fitting

Achieve strength and reliability for making permanent connections with Swagelok ultrahigh-purity, specially cleaned, and industrial weld fittings in a range of alloys.

VCR metal gasket face seal fittings

VCR® and VCO® Fitting

High purity of a metal-to-metal seal, providing leak-tight service from vacuum to positive pressure.

Material Options

6LV and 6LVV Stainless Steel

Swagelok offers multiple grades of 316 stainless steel for semiconductor applications, including High-Purity 6LV (AOD + VAR) and Ultra-High-Purity 6LVV (VIM + VAR). Manufactured using premium stainless steel produced through Argon Oxygen Decarburization (AOD), Vacuum Arc Remelting (VAR), and Vacuum Induction Melting (VIM), and finished with advanced electropolishing and passivation, these components deliver exceptional cleanliness, low contamination risk, and reliable performance for critical high-purity processes.

 


Swagelok services and solutions for semiconductor application

Swagelok’s application expertise spans the entire semiconductor ecosystem, from bulk gas and distribution systems to precise gas delivery at the process tool level. We support critical flow paths from the gas cabinet through the valve manifold box (VMB) to process equipment, ensuring purity, reliability, and accurate control at every stage.

 

 

 

Precision Gas and Temperature Control in Semiconductor manufacturing

Behind every advanced semiconductor process is a highly controlled gas and thermal management system designed to deliver ultra-clean, stable, and precise process conditions. From gas panels and manifold boxes to point-of-use gas sticks, these assemblies help maintain the accuracy and consistency required in modern chip manufacturing.

These systems play a critical role in processes such as deposition, etching, ion implantation, and temperature-sensitive tool operations, where even minor variations in pressure, flow, or temperature can impact product yield, process stability, and repeatability.


 

Struggling with condensation or thermal instability in your process?

 

 

Swagelok Thailand, we have a solution

Tools are trending towards needing higher (dep) and lower (etch) thermal optimization, while fabs are facing challenges with condensation, routing, downtime and labor

 

Swagelok provide insulated chiller hose with Color-coded, pre-assembled with a calculated number of insulation layers to eliminate condensation, maximizing uptime. Additionally, the installation of pre-insulated flex lines reduced the labor time significantly.

Learn more about Swagelok Insulated Chiller Hose


 

 


 

Swagelok Fabrication and Assembly Services

Save time and resources with our fabrication and assembly services, From your idea, our application engineer can give a design consulting, complete with detail and document support e,g. 2D/3D CAD drawing, P&ID, Bill of Material (BOM) and project document support as needed.

 

 

From basic components to complete system assemblies,

Swagelok delivers solutions built for you

 

 

• High- and ultra-high-purity component selection
• Insulated hose design and engineering calculations
• Tool gas boxes for semiconductor production
• Bulk specialty gas systems
• Regulator changeover manifolds
• Purge panels

• Canisters and bubblers for high-purity chemicals

• Gas sticks for purge and specialty processes
• Gas cylinder manifolds
• Gas distribution panels
• Automatic changeover systems
• Valve manifold boxes (VMB)
• Insulated chiller hoses
• And more

 

 

Our in-house fabrication capabilities include precision welding to ensure high-integrity connections for demanding applications. Each assembly is professionally built and rigorously tested—including pressure testing, leak testing, and helium leak testing—to verify performance, and reliability.

 

 

 

Semiconductor Knowledge