alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
M.J. Bangkok Valve and Fitting Co., Ltd

Your Authorized Swagelok Sales and Service Center in Thailand l Myanmar l Laos

What is a Pressure Regulator? How to Select the Right Regulator for Your System | Swagelok Thailand

Swagelok Regulators
Swagelok Regulators

Regulators

A pressure regulator is a crucial device used to control and maintain pressure within a fluid system at a desired level. It ensures system stability, safety, and efficiency by adjusting pressure according to application needs. Regulators are categorized into two primary types based on their pressure control functions:

 
1.Pressure Reducing Regulator

This type of regulator is designed to reduce and control the outlet pressure. It is commonly used in applications where high pressure needs to be stepped down to a lower, controlled level. For example, an inlet pressure of 3000 psi may need to be reduced to 300 psi for a specific application. Pressure reducing regulators are widely utilized in gas panels connected to gas cylinders or gas cylinder regulators attached directly to gas tanks

 

2. Back Pressure Regulator

A back pressure regulator controls the inlet pressure, acting similarly to a relief valve but offering greater precision. For instance, if a system requires an inlet pressure control of 300 psi, and the back pressure regulator is set at 350 psi, it will release excess pressure into a vent line or designated outlet whenever the pressure surpasses 350 psi. This helps maintain stable upstream pressure and prevents over-pressurization

Swagelok offers a comprehensive range of regulators for various applications, including analytical, process, high-purity, and gas cylinder changeover, designed for safety, reliability, and cost-efficiency in fluid system operations. 

Swagelok Regulators

Back-pressure dome-loaded regulators

Back-Pressure Regulators, Dome Loaded

Safeguard complex systems' sensitive equipment by controlling varying inlet and upstream pressures despite varying flow demands.

Pressure-reducing dome-loaded regulators

Pressure Reducing Regulators, Dome Loaded

Achieve precise and consistent control over pressure fluctuations, irrespective of variations in flow rate or inlet pressure.

Back-pressure spring-loaded regulators

Back-Pressure Regulators, Spring Loaded

Precisely control inlet pressure, ensuring consistent process output and performance across various industrial applications.

Back-pressure spring-loaded regulators

Pressure-Reducing Regulators, Spring Loaded

Maintain process outputs within chemical distribution, DI water, and chemical delivery systems with the right pressure-reducing, spring-loaded regulator.

KEV Series electrically-heated pressure-reducing regulator

Pressure-Reducing Regulators, Electrically Heated

Enhance accuracy and stability with an electrically heated vaporizing pressure-reducing regulator, ideal for vaporizing liquid samples or preheating gas samples.

Steam Heated Vaporizing, Pressure Reducing Regulators

Explore cutting-edge vaporizing pressure reducing regulators at Swagelok. Achieve precise pressure control with our diverse product range.

Specialty regulators

Gas Cylinder Changeover Regulators

Ensure safe and efficient gas supply with our high-quality gas cylinder regulators and changeover regulators. Trust us for reliable gas control solutions

Tank Blanketing Pressure Regulators

Explore Swagelok's tank blanketing regulator solutions for precise pressure control and reliable gas management in industrial processes.

High Purity, High-Flow Gas, Pressure Regulators

Design systems more efficiently with manual adjustability, high-flow capacity, and a corrosion-resistant design for dependable gas control.

Do you urgently need a regulators?

 


Urgent situations are never ideal, but sometimes they are unavoidable.

At Swagelok Thailand, we understand the importance of minimizing downtime in critical operations. That’s why we maintain a stock of pressure regulators and essential components to support rapid assembly and immediate deployment—helping you address urgent challenges efficiently.

If you require a quick turnaround on regulators, contact our team at Swagelok Thailand, or explore available options in our catalog 

 

 

 

If you're unsure which regulator best suits your application, Swagelok Thailand offers expert engineering support and regulator sizing assistance. Contact our team today for tailored recommendations and ensure your system operates with precision and reliability

 

 

Find more about Swagelok solutions