alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
M.J. Bangkok Valve and Fitting Co., Ltd

Your Authorized Swagelok Sales and Service Center in Thailand l Myanmar l Laos

High-Quality Swagelok Leak Detectors, Lubricants, and Sealants in Thailand

Snoop Liquid Leak Detectors, Sealants and Lubricants

Fluid system leaks are a common occurrence in most plants. Because you’re charged with maintaining your plant’s safety and profitability, even the smallest leak can present an issue

Bubble testing is a simple, cost-effective test to find leakage in your fluid systems, apply Swagelok Snoop® liquid leak detectors to connection points and look for bubbles indicating a leak

Snoop Liquid Leak Detectors

· Sustained bubble action works even on very small leaks and vertical surfaces

· Noncorrosive, nonflammable formula does not contain chlorine

· Formula dries clean, without staining

· Flexible snooper tube extends for hard-to-reach areas

· Can be used over a temperature range of 27 to 200°F (–2 to 93°C)

Snoop 8 Oz (236 mL)

Part Number: MS-SNOOP-8OZ

Snoop Gallon (3.8 L)

Part Number: MS-SNOOP-GAL 

Swagelok Snoop liquid leak detectors, sealants and lubricants

Snoop® Liquid Leak Detector

Snoop liquid leak detectors

Snoop® liquid leak detectors help reduce costly losses and potential safety issues by finding gas leaks in hard-to-reach places with a sustained bubble action

Thread Sealants

Swagelok® pipe thread sealants enable leak-tight sealing in a variety of applications, enhancing system safety.

Thread lubricants

Swagelok® Lubricants

Swagelok Goop™ thread lubricant reduces installation time by easing the assembly of leak-tight threaded connections for a variety of metals and alloys

Pipe thread sealants

Swagelok pipe thread sealants are compatible with a wide range of chemicals, enabling leak-tight sealing in a variety of applications

PTFE Tape vs SWAK

Swagelok pipe thread

Package Size

Temperature rating

Pressure rating

Cure time

PTFE Tape

Part Number: MS-STR-4 PTFE Tape for 1/8, 1/4, and 3/8 in.

 

Part Number: MS-STR-8 PTFE Tape for 1/2 in. and up

up to 450°F (232°C)

NA

No

SWAK

Part Number: MS-PTS-6 Tube Size 0.2 oz (6 cm3)

Part Number: MS-PTS-50 Tube Size 1.69 oz (50 cm3)

Part Number: MS-PTS-250 Tube Size 8.45 oz (250 cm3)

–65 to 350°F (–53 to 176°C)

To pipe or fitting working pressure up to 10 000 psig (689 bar), based on proper thread engagement

At room temperature, allow 24 h minimum

Lubricants

Lubricates threads, preventing costly thread damage from galling and seizing during assembly. Allows low breakaway torque for easy-to-break connections

Lubricants

Package Size:

Compositions:

Temperature rating:

Blue goop

Part Number: MS-TL-BGT 59 cm3 tube

 

Part Number: MS-TL-BGC 450 g can

 

Part Number: MS-TL-BGG 22.7 g Bucket

Oil-based thread lubricant for use on stainless steel, steel, titanium, aluminum, and nickel-based alloys

Performs in temperatures up to 400°F (204°C)

Silver goop

Part Number: MS-TL-SGT 29.5 cm3 tube

 

Part Number: MS-TL-SGC 450 g can

Oil-based thread lubricant for use on stainless steel and high-temperature alloys

Performs in temperatures up to 1500°F (815°C)

Pure goop

Part Number: MS-TL-PGT 29.5 cm3 tube

 

Part Number: MS-TL-PGC 450 g can

Halocarbon-based thread lubricant for use on titanium, stainless steel, steel, and nickel-based alloys

Performs in temperatures up to 350°F (176°C)

Vac goop

Part Number: MS-TL-VGT 29.5 cm3 tube

 

Part Number: MS-TL-VGC 450 g can

 

Fluoro-silicone based thread lubricant for use on threads, O-rings, gaskets, glass seals, and metal parts in vacuum systems

Performs in temperatures up to 300°F (148°C)