Find stainless steel valves and industrial valves to suit every application.
Author: Thananun Jaruwijitranon, Swagelok Regional Field Engineer Specialist in Regulator, Ultra-High, M.J. Bangkok Valve & Fitting Co., Ltd. [Swagelok Thailand]
If you are looking for a durable valve that can be used in a variety of industries, whether it is a manufacturing plant or a factory that needs to control the flow of liquids and gases, stainless steel valves and industrial valves from Swagelok are the right answer for you.
Stainless Steel Valves – High Durability in All Applications
Stainless steel valves are one of the best choices in various industries due to their high corrosion and heat resistance properties, allowing them to be used safely and reliably in high-pressure and high-temperature environments. In addition, stainless steel valves are strong and can be used with a wide range of liquids and gases.
Ball valve, safety valve – a safe and easy-to-use shut-off system
Ball valves are valves suitable for controlling the opening and closing of fluids, whether liquids or gases. Safety valves function to release excess pressure from the system. Safety valves help increase safety in operation by preventing explosions from excessive pressure.
Control Valves – For Automatic Flow Control
If you want to automatically control the flow of liquids or gases, using Control Valves will help you control the flow in the production process efficiently and make your operations easier.
High Pressure Valves – High Pressure Resistant
For use in high pressure systems, whether in oil refineries or petrochemical plants, high pressure valves are the right choice because they can withstand high pressure and maintain system safety, without leakage or danger from excessive pressure.
Selecting the Right Valve for Your Business
Selecting the right valve involves not only considering the type of valve, but also the materials used, durability and suitability for the application environment. Swagelok offers high-quality valves that meet the needs of customers in a variety of industries, as well as providing advice on selecting the most suitable valve for your production process.
Stainless steel valves from Swagelok are durable and efficient
Choosing stainless steel valves from Swagelok means you can be confident in their quality and durability. We use stainless steel with high corrosion resistance, making them suitable for use in high temperature or harsh chemical environments. For industries that require precision and safety, Swagelok offers ball valves and safety valves that support high pressure environments, as well as control valves that can precisely and safely adjust flow levels.Why choose Swagelok?
We understand the importance of selecting efficient and durable valves in manufacturing and process control, so you can be sure that Swagelok stainless steel valves, ball valves and safety valves will help your operations run smoothly and safely.
Superior Features and Services from Swagelok
In addition to choosing durable valves, Swagelok is committed to customer service. With technical support from our team of technical engineers, we can provide advice on selecting the right valve to meet your specific needs. In addition, Swagelok also provides assembly services, where we can help assemble valves with various equipment, such as valves with special fittings or assemble valves with actuators to control valve operations.