alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
M.J. Bangkok Valve and Fitting Co., Ltd

Your Authorized Swagelok Sales and Service Center in Thailand l Myanmar l Laos

Stainless Steel 316 Fittings | SS316 Pipe Fittings & Elbows

Swagelok O-Ring Face Seal Fittings

O-ring face seal fittings operate on a similar principle to Swagelok VCR metal gasket face seal fittings, but replace the metal gasket with an elastomer O-ring to achieve reliable sealing performance.

 

Key Differences from Metal Gasket Sealing

1. Temperature Limitation
The allowable temperature range depends on the O-ring material selected.
2. Reusability and Cost Efficiency
O-rings can be replaced and reused, unlike metal gaskets which are single-use.
This helps reduce overall consumption and operating costs compared to metal gasket face seal fittings.


Available O-Ring Face Seal Models

1) Swagelok VCO

Swagelok VCO O-ring face seal fittings are designed for rapid assembly in pipe, tube, and welded systems.

Features:

• Unique design allows easy installation in confined spaces
• No axial clearance required
• Sealing is accomplished with a captive O-ring in the body component
• Suitable for applications from high pressure to critical vacuum
• Available for a wide range of temperatures (depending on O-ring material)


2) Swagelok Ultra-Torr

Designed specifically for vacuum systems, Ultra-Torr fittings provide reliable O-ring sealing performance.

Features:

•Easy assembly without special tools
•Reliable sealing for vacuum service
•Ideal for laboratory, research, and vacuum applications


If you are selecting an O-ring face seal solution for high-pressure or vacuum applications, proper O-ring material selection is essential to ensure system safety and reliability. For more information about Swagelok VCO Fitting or Ultra Torr Fitting, contact to Swagelok Thailand. 

 

Swagelok O-Ring Seal Fittings

VCO L ring Face Seal Fittings

Swagelok VCO® O-Ring Face Seal Fittings

Easy-to-assemble Swagelok VCO® O-ring face seal fittings feature a metal-to-elastomer seal contained entirely in the fitting body that allows for simple, rapid, leak-tight installation in high-purity

Vacuum fittings

Swagelok® Ultra-Torr Vacuum Fittings

Swagelok vacuum fittings and adapters, available in Ultra-Torr straights and tees, are easy to connect and disconnect, saving time and producing repeatable results in vacuum sealing applications

Flexible Sealing Solutions with VCO and Ultra-Torr

Selecting the right fitting solution goes beyond pressure ratings and size compatibility. It involves considering maintenance efficiency, reusability, lifecycle cost, and system reliability.

Swagelok VCO fittings are ideal for applications requiring rapid assembly, compact installation, and reliable sealing performance from high pressure to critical vacuum. Their captive O-ring design enables easy maintenance and repeated assembly without compromising integrity.

Meanwhile, Swagelok Ultra-Torr fittings are specifically engineered for vacuum service. They provide dependable sealing performance and simple installation without special tools, making them well suited for laboratories, research facilities, and clean process environments.

Both solutions leverage the advantages of O-ring sealing, offering replaceability and reduced long-term consumption compared to single-use metal gasket systems. Proper O-ring material selection remains essential to ensure compatibility with temperature, media, and operating conditions.

Ultimately, choosing between VCO and Ultra-Torr is about optimizing system performance, minimizing downtime, and enhancing long-term safety and reliability.

 

FAQ – VCO Fittings

1. Question: If you want to change the O-ring material to Perfluorocarbon in a VCO fitting, which part option should be selected?

Answer: Select the part number with the –KZ suffix, which specifies a Perfluorocarbon (Kalrez) O-ring.

 

2. Question: How can we determine whether the O-ring material we selected is suitable for our application?

Answer: We can verify the material compatibility with the process fluid by checking a chemical compatibility reference, such as the Cole‑Parmer Chemical Resistance Database available at the Cole-Parmer Chemical Resistance Guide via this linked https://www.coleparmer.com/chemical-resistance . This resource helps evaluate whether the selected O-ring material is compatible with the specific chemicals used in the system.