Swagelok Measuring Devices | Pressure Gauges, Thermometers & Flow Meters
Swagelok Measuring Devices | Pressure Gauges, Thermometers & Flow Meters
Swagelok offers a wide range of high-quality measuring devices designed to ensure system efficiency and reliability. Our portfolio includes pressure gauges, temperature gauges, flowmeters, and transducers for accurate monitoring and control of your fluid systems. Each device is engineered to meet rigorous industry standards and is available in various models to suit specific application needs.
Explore our full selection and detailed product specifications at the link below:
Find measuring devices for pressure, temperature and flow monitoring here!
Flow Sensors
Designed for robust performance in challenging environments, high-sensitivity flow sensors consistently achieve precision in industrial processes
Pressure Gauges
Available in a variety of models, dial sizes, and measuring ranges, Swagelok pressure gauges are designed for durability and precision. They provide accurate readings and are built to withstand demanding operating conditions, making them suitable for a wide range of applications
Pressure Transducers
Swagelok pressure transducers offer precise electronic pressure measurement and signal output, ideal for integration into automated or monitored systems where real-time pressure data is critical for performance and safety
Temperature Gauges
Swagelok thermometers are designed for easy readability, long-term durability, and on-site calibration in accordance with ASME B40.200 standards, ensuring consistent and reliable temperature measurement in various industrial environments
Thermowells
Engineered to protect temperature gauges from damage and vibration, Swagelok thermowells facilitate easier maintenance and replacement without the need to shut down the system, enhancing safety and system uptime
Variable Area Flow Meters
Designed for accurate and durable flow measurement, Swagelok variable area flow meters are available in various models, including clear-tube and armored-tube types, offering reliable performance across different applications and media types
Swagelok Process Control Instruments
Swagelok valves, tubing, manifolds, plugs and flanges form an instrumentation loop that controls and reports rates of variables, such as pressure and flow, back to either a control device or a controller overlaid with a networked communication protocol. We ensure the integrity of your fluid system, and we help provide reliable data about your process, so that you can control and refine it. And all of this leads to in-spec production, less downtime, and less threat of process contamination or environmental damage
At Swagelok Thailand, our team of experienced engineers specializes in process control and instrumentation, ready to provide expert advice and support to help you select the most suitable products for your application. If you're unsure which product is right for your needs, feel free to contact us here!
Process Interface Valves (DBB)
Swagelok process interface valves or Double Block and Bleed (DBB) ensure a seamless transition from process to instrumentation systems in a compact design, reducing size, and leak points
Manifolds
Swagelok manifolds feature a compact design that reduces size, weight, and leak points while ensuring easy installation and maintenance