Design, Fabrication and Assembly Services
Swagelok® Custom Solutions refers to our expert capability to supply assembly and fabrication services utilizing Swagelok products and other customer-specified components into your assembly per your requirement
Swagelok® Custom Solutions can create from simple to more complex assemblies, our highly-trained Fabrication Technicians have the skills, tools, and components to design, build and test assemblies or sub-assemblies to meet your design specifications
What Swagelok Custom Solutions do to support you?
Swagelok Thailand, we have dedicated a team of Engineering Services including Field Engineers and Application Engineer to support you from:
1. Design Consulting
Our Field Engineers and Application Engineer to support you on advanced product selection and applications, technical and design support e.g.
: Analytical and Process Instrumentation systems
: Medium and High-Pressure Application
: Sampling probe design calculation
: Regulator sizing
: Guide for material corrosion and material selection
2. Detailed and Document Support
Once the concept proposal is approved, our Engineering Service team will complete a set of Solidwork® or AutoCad® drawing of the solution for your approval
: 2D/3D CAD drawing
: P&ID and BOM (Bill of Material)
: Component selection (including sourcing the best parts from other suppliers, as needed)
: Project Document Support (as needed)
3. Build, Test and Warranty
Our Engineering Services team can build assemblies or sub-assemblies to meet your design specifications
: All assemblies are built by Swagelok Certified Technician
: All Custom Solutions assembly is tested before delivery Pressure test, leak test and helium leak test can be selected as needed
: We can perform Factory Acceptance Test (FAT) to guarantee the system as needed
Basic Assembly
Basic application and assembly consist of common Swagelok fluid system components assembled to meet your application requirements
|
Example of basic assembly : Ball Valve with Actuator : Regulator Assembly : Tube Bending and Pre-Swaging : Customized Hose Assembly : Distributor Manifold : Sample Cylinder Assembly : Valve Assembly : Manifold with Transmitter : Relief Valve Spring Set : etc. |
System Assembly
System assembly consists of multiple fluid streams, with variable pressure and phase changes requiring design, calculation and CAD capabilities. System assembly combined Swagelok fluid system and third-party components configured to meet an application needs and requirements
|
Example of system assembly : Panels, Skid and Enclosures : Mechanical Seal Plan (MEP) : Gas Distribution Panel (GDP) : Grab Sampling Panel (GSS) : Sampling Conditioning System : Analyzer house and shelter : Control Panel : Stream and Water Analysis System (SWAS) |
Swagelok Thailand, we can satisfy your requirements for complete turnkey solutions, our knowledgeable Engineering Services are available to mee you onsite to assist with design and system layout
Swagelok Standard Design
Gas Distribution Panel
Swagelok® gas distribution systems can be built in many configurations to suit the needs of your application. Whether a standard solution or custom arrangement.
Grab Sampling System
Swagelok has developed standard grab sampling system designs to meet the needs of customers seeking safe, reliable, and representative.
Mechanical Seal Plan (MEP)
Swagelok seal support system designs avoid pipe threads and limit the number of connections wherever possible.