Swagelok M200 Orbital Welding System | Precision Tube Welding Solution
Swagelok M200 Orbital Welding System
Swagelok Orbital Welding System delivers precise, repeatable gas tungsten arc welds (GTAW) for tubing and piping applications, featuring an intuitive touchscreen interface and real-time monitoring for enhanced quality control. Its automated processes reduce errors and improve weld consistency, making it ideal for industries requiring high-purity and reliable welds.
M200 Power Supply
The Swagelok welding system M200 power supply offers precision and control combined with easy-to-use touch screen operation for orbital welding
· Multiple weld procedure data entry options
· Automatic weld procedure generation includes 15 different material options
· Simplified manual weld procedure entry
· Monitoring and recording of weld output performance
Swagelok Orbital Welding Systems
Weld Heads
Explore our weld head selection, which can be performed on tubing with a range of outside diameters.
Fixtures and Collets
Find weld head fixtures, fixture blocks, tube collets, adapter inserts, and fixture side plates for accurate, repeatable results in a variety of weld configurations
M200 Power Supply Unit
Swagelok® M200 power supply, enables precise and repeatable orbital gas tungsten arc welding
Swagelok® Weld Heads
Swagelok® Weld Heads are designed for reliable orbital gas tungsten arc welding (GTAW) of tubes and pipes, ensuring high-quality and consistent welds. Compatible with multiple power supplies, they can be customized to suit specific project requirements.
Weld Head Series |
Tupe/Pipe Diameter |
Series 8 micro weld head |
Tube inch OD: 1/8, 1/4, 3/8, 1/2 in. Tube mm OD: 5, 6, 8, 9, 10, 11, 12 mm.
|
Series 5 Weld Head
|
Tube inch OD: 1/8, 3/16, 1/4, 5/16, 3/8, 1/2, 9/16, 5/8 in. Tube mm OD: 3, 4, 5, 6, 8, 9, 10, 11, 12, 14, 15, 16, 17.3 mm.
|
Series 10 Weld Head
|
Tube inch OD: 1/4, 5/16, 3/8, 1/2, 5/8, 3/4, 7/8, 1 in. Tube mm OD: 6, 8, 10, 12, 14, 15, 16, 18, 19, 20, 22, 23, 25 mm.
|
Series 20 Weld Head
|
Tube OD: 1/2, 3/4, 1, 1-1/4, 1-1/2, 2 in. Tube mm OD: 12, 18, 20, 22, 25, 28, 35, 52 mm. Pipe: 1/4, 1/2, 3/4, 1, 1-1/4, 1-1/2 in.
|
Series 40 Weld Head
|
Tube OD: 1-1/2, 2, 2-1/2, 3, 3-1/2, 4 in. Pipe: 1-1/4, 1-1/2, 2, 2-1/2, 3, 3-1/2, 4 in.
|
Swagelok Orbital Welding Training
Swagelok Orbital Welding Training is a 4–5 day hands-on program that teaches participants the fundamentals of GTAW tube and pipe welding, covering equipment setup, welding techniques, and system maintenance. The course is led by certified experts and offers an optional ASME Section IX qualification test on the final day.
The training is conducted by Certified Weld Inspectors (CWI) and Certified Weld Educators (CWE) with extensive experience in orbital welding instruction.