Swagelok – The Difference You Can Trust
If you're looking for stainless steel fittings or 316 stainless steel tube fittings for systems that demand high safety, corrosion resistance, and reliable performance even in high-vibration environments, Swagelok is the trusted difference.
Material Quality – Beyond the Standard
316 Stainless Steel Swagelok ® Tube Fittings
are manufactured from premium-grade stainless steel with higher-than-ASTM standard levels of Chromium and Nickel. This enhances their corrosion resistance, especially in demanding industries like energy, petrochemicals, oil drilling, and refineries, where systems are exposed to chlorides, harsh chemicals, and high pressure.
SAT12® Technology – Exclusive to Swagelok
Swagelok's fittings undergo the SAT12® process, a unique surface treatment that makes the back ferrule strong while maintaining its ductility and corrosion resistance.
This results in high tube grip strength and significantly reduces the chance of loosening due to vibration—making Swagelok 316 fittings ideal for applications that demand the highest level of safety.
Proprietary Ferrule Design – Leak-Tight Without Tube Damage
One of the key features of Swagelok stainless steel fittings is the uniquely engineered ferrule design. It grips the tubing securely without damaging its surface while creating a tight, leak-free seal—even in high-pressure systems or environments with continuous vibration. That’s why Swagelok 316 fittings are a reliable choice for virtually any application.
Why Choose Swagelok Thailand?
Beyond our high-quality products, we offer expert Engineering Services to help you select the right 316 stainless steel fittings or connectors for your application, including:
-
Corrosion-resistant stainless steel fittings for oil and gas, refinery, petrochemical, and other industries.
-
High-pressure stainless steel fittings for high-pressure applications.
-
High-purity fittings for semiconductor and clean applications or even comprehensive fluid system design and assembly services.
316 Stainless Steel Swagelok ® Tube Fittings are not just about high-quality materials; they encompass technology and design engineered for maximum safety and performance. Combined with reliable after-sales service from Swagelok Thailand, you can be confident in your choice.
Contact Swagelok Thailand team to select the right Tube and fittings for your application.