alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
M.J. Bangkok Valve and Fitting Co., Ltd

Your Authorized Swagelok Sales and Service Center in Thailand l Myanmar l Laos

Rental Tools Services

Swagelok Thailand offers wide variety of tools for rent on a weekly or monthly basis, allowing you the convenience of having precision tools readily available without having to purchase capital equipment.

 

Whether your next job requires tube fitting installation, tube bending and cutting, or orbital welding, we have the tools you need to get the job done right and on time.

Here's list of the tools available for rental:

  • Electric Benchtop Tube Bender 
    Metric Size Range:  16 mm, 18 mm, 20 mm and 22 mm  Fractional Size Range: 1/2, 5/8, 7/8, 1 and 1 1/4 inch 
  • Hand Tube Bender 
    Metric Size Range:  6 mm, 8 mm, 10 mm and 12 mm  Fractional Size Range: 1/4, 3/8 and 1/2 inch
  • TC 72 Tube Cutter  
    For tube O.D:  6 to 120 mm and 1/4 to 4  1/2 inch 
  • TF 24 Tube Facing Tools
    For tube O.D:  3 to 38 mm and 1/8 to 1  1/2 inch  
  • Multi-head Hydraulic Swaging Units  
    Size Range: 1/2, 5/8, 3/8, 7/8 and 1 inch   
  • M200 Orbital Welding Unit with accessories  
    For Tube and Pipe up to 4 inch.

Tube Benders

Swagelok® benders provide high-quality bends on fractional and metric tubing made from materials that can be used with Swagelok tube fittings. These easy-to-use tube benders reduce installation time and effort as well as the potential for wrinkling or other damage to the tubing during bending.

electric tube bender

TC 72 Tube Cutter

The Swagelok® TC72 series tube cutting tool is designed to easily and accurately cut thin-walled stainless steel tubing and elbows to square ends that require minimal additional tube preparation. 

 

 

 

TF 24 Tube Facing Tool

The Swagelok® tube facing tools are designed to machine flat, smooth, square, burr-free and, chamfer-free tube ends and Micro-Fit® miniature tube butt weld fittings. The tools can be used on 316 stainless steel, carbon steel, titanium, and most nickel-based alloys.

 

Hydraulic Swaging Units

Swagelok multi-head hydraulic swaging units pre-swage Swagelok ferrules onto tubing and provide Swagelok tube fitting connections that are 100% gaugeable upon initial installation.

 
 

Orbital Weld System

The Swagelok Weld System (SWS) M200 power supply offers precision and control to achieve weld repeatability and consistency over extended time periods.

 

swagelok-m200-welder

For more information about our rental program, including rates and equipment/tool availability, contact us at (02) 062 1599 or email to swagelokthailand@mjbangkok.com

 

Swagelok Tools Set

Let get your job done as professional

Make tube fitting installation more easy and safe with Swagelok Professional Tools. It contains all the hand tools needed for the leak-tight, gauge-able for safety installation of Swagelok tube fittings in our three most common sizes: 1/4 inch, 3/8 inch, and 1/2 inch outside diameter. All of the tools are securely contained in a purpose-built, lockable, water resistant, rugged case with wheels to make transporting the toolbox easy.

Download swagelok tool set brochure here

 

Certified Training Services 

It is essential that your associates have absolute confidence when operating the equipment. That why we offer certified training services for these tools that are catered to your industry. 

When working on a rig, at an oil and gas facility or even in chemical and refinery plant, there is no margin for error. Worker safety must be the number on priority and proper training is a key element in ensuring everyone makes it home safely and that your business is protected. 

For this reason, oil and gas producers take training vary seriously mandating that workers of all levels received fluid system safety training before setting foot on job site. They know that competency is just as important as insurance policy when it comes to mitigating risk and ensuring the efficiency of operations. 

Contact swagelok thailand